Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Elplasia® 384-well Black/Clear, Square, Plasma Treated, Microcavity Microplate, with Lid
Product Number4447
The only plates with a simple “plug and play” protocol for scaffold-free, self-assembly spheroid formation at large volumes.
Corning Elplasia square bottom plates feature a surface with optical qualities suited for image analysis, making them an ideal solution for clonal selection and high magnification imaging of very small clusters. The Elplasia square plate is well suited for screening programs as it generates a high volume of spheroids per well, allowing for higher signals per well. Square bottom plates are plasma-treated for self-coating and come in 6-, 24-, 96- and 384-well formats.
- Spheroids may be formed and cultured for 21 or more days
- Can produce between 79 – 15,000+ spheroids per well, depending on plate format, under one culture condition
- The high volume of spheroids generated in each well increase signals per well without increasing spheroid size
- Black opaque sidewalls to reduce well-to-well “cross-talk”
- Well suited for fluorescent/luminescent assays
- Available in multiple formats, two well geometries and surface coating options.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€591.75 per case
| Product Number | 4447 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Microcavity dimensions: 200 wide, 100 deep and Microcavity shape: square |
| Plate Color | Clear bottom black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 110 µL |
| Well Shape | Square |
| Recommended Working Volume | 20 -75 µl |
| Surface Treatment | Plasma Treated |
| Sterile | Yes |
| Sterile Details | Gamma Irradiated at a minimum of 10kGy |
| Lids Included | Yes |
| Maximum Spheroid Diameter | 250 µm |
- Quality Certificate - Lot No.30024004
- Quality Certificate - Lot No.26424003
- Quality Certificate - Lot No.26424002
- Quality Certificate - Lot No.14824001
- Quality Certificate - Lot No.26923001
- Quality Certificate - Lot No.26922001
- Quality Certificate - Lot No.28921001
- Quality Certificate - Lot No.33720001
- Quality Certificate - Lot No.25520001
- Quality Certificate - Lot No.16220001
- Quality Certificate - Lot No.07320001
- Quality Certificate - Lot No.33119001
- Quality Certificate - Lot No.24619001
- Quality Certificate - Lot No.19919001