
Corning® Low Concentration Synthemax® II Microcarriers, 500g Bottle
产品编号4623


Corning Microcarriers simplify the scale-up process. The beads arrive sterile, ready-to-use, with available closed systems packaging for use with bioreactors. In addition, the microcarriers are available with surface treatments to enhance cell attachment and maximize cell yield and viability.
Features:
- USP Class VI polystyrene material provides a consistent platform
- Highest Sterility Assurance Level (SAL) of 10⁻⁶
- Nonpyrogenic
- Large sizes available with closed systems packaging
Product Specifications:
- Bead size: 125-212 µm
- Density: ~1.026
- Surface Area (cm²/gram): 360
Properties:
- Synthetic surface for stem cell expansion
- Recommended for MSCs
Closed System Packaging:
Corning microcarriers with low concentration Synthemax® II, are available in 100 g and 500 g bottles that can be fitted with Corning aseptic transfer caps to prevent adventitious contamination during bioreactor loading. The transfer caps are available with either a male Luer lock quick connector or an MPC quick connect.
Microcarriers and aseptic transfer caps are sold separately.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
产品编号 | 4623 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Size | 500 g |
Surface Treatment | Low Concentration Synthemax II Surface |
- 质量证书 – 批号 16125024
- 质量证书 – 批号 16025027
- 质量证书 – 批号 15725007
- 质量证书 – 批号 15625011
- 质量证书 – 批号 15525017
- 质量证书 – 批号 13325018
- 质量证书 – 批号 13225019
- 质量证书 – 批号 12925018
- 质量证书 – 批号 28924031
- 质量证书 – 批号 23624013
- 质量证书 – 批号 23524016
- 质量证书 – 批号 23424020
- 质量证书 – 批号 07224021
- 质量证书 – 批号 07124024
- 质量证书 – 批号 06824016
- 质量证书 – 批号 06724022
- 质量证书 – 批号 06524022
- 质量证书 – 批号 01124032
- 质量证书 – 批号 00424022
- 质量证书 – 批号 26823018
- 质量证书 – 批号 26523023
- 质量证书 – 批号 26423020
- 质量证书 – 批号 26323013
- 质量证书 – 批号 23623025
- 质量证书 – 批号 22223021
- 质量证书 – 批号 21923041
- 质量证书 – 批号 21223021
- 质量证书 – 批号 20223008
- 质量证书 – 批号 20123014
- 质量证书 – 批号 20023009