Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Untreated Microcarriers, 500g Bottle
Product Number4625
Learn More
Not available for order after August 15, 2024.
Corning Microcarriers simplify the scale-up process. The beads arrive sterile, ready-to-use, with available closed systems packaging for use with bioreactors. In addition, the microcarriers are available with surface treatments to enhance cell attachment and maximize cell yield and viability.
Features:
- USP Class VI polystyrene material provides a consistent platform
- Highest Sterility Assurance Level (SAL) of 10⁻⁶
- Nonpyrogenic
- Large sizes available with closed systems packaging
Product Specifications:
- Bead size: 125-212 µm
- Density: ~1.026
- Surface Area (cm²/gram): 360
Closed System Packaging:
Corning untreated microcarriers are available in 100 g and 500 g bottles that can be fitted with Corning aseptic transfer caps to prevent adventitious contamination during bioreactor loading. The transfer caps are available with either a male Luer lock quick connector or an MPC quick connect.
Microcarriers and aseptic transfer caps are sold separately.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 4625 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Size | 500 g |
Surface Treatment | Not Treated |