
Corning® 0.2-10 µL Flat Microvolume Gel-Loading Pipet Tips, Fits Gilson® Micropipettors, Natural, Nonsterile, 200 Tips/Rack, 2 Racks/Case, 400 Tips/Case
Product Number4815

Corning® gel-loading polypropylene pipet tips feature a flat 0.2mm thick capillary end that allows easy access into vertical and horizontal electrophoresis gels. . Please check our Technical Information Listing on our Technical Information Listing for our Pipet Tip Compatibility Guide for additional pipet tip fit information.---Working volume of 0.2-10 µL-Designed for use with Gilson® and other popular ultra-micropipettors-200 tips/rack-Nonsterile, RNase-/DNase-free, nonpyrogenic and trace metal-free.
Added to Your Shopping Cart
Details
Product Number | 4815 |
Qty./Pk | 200 / Pk |
Qty./Cs | 400 / Cs |
Brand | Corning® |
Capacity | 10 µL |
Volume Range | 0.2 - 10 µL |
Sterile | No |
Autoclavable | Yes |
Color | Natural |
Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18125000
- Quality Certificate - Lot No.31224000
- Quality Certificate - Lot No.08724000
- Quality Certificate - Lot No.22223000
- Quality Certificate - Lot No.30722000
- Quality Certificate - Lot No.19622000
- Quality Certificate - Lot No.36321000
- Quality Certificate - Lot No.28521000
- Quality Certificate - Lot No.26421000
- Quality Certificate - Lot No.15921000
- Quality Certificate - Lot No.13620000
- Quality Certificate - Lot No.27419000
- Quality Certificate - Lot No.14919000
- Quality Certificate - Lot No.33018000
- Quality Certificate - Lot No.21118000
- Quality Certificate - Lot No.35617000
- Quality Certificate - Lot No.08917000
- Quality Certificate - Lot No.01117000
- Quality Certificate - Lot No.04914004
- Quality Certificate - Lot No.04914002
- Quality Certificate - Lot No.02814002
- Quality Certificate - Lot No.16513001
- Quality Certificate - Lot No.13212002
- Quality Certificate - Lot No.07212001
- Quality Certificate - Lot No.00912001
- Quality Certificate - Lot No.27311002
- Quality Certificate - Lot No.29910003
- Quality Certificate - Lot No.20310003
- Quality Certificate - Lot No.07510001
- Quality Certificate - Lot No.31509002