Corning® 1-200 µL Universal Fit Bulk Packed Pipet Tips, Natural, Nonsterile, 1000 Tips/Bag, 10,000 Tips/Case
Product Number4844
Corning® Universal Fit bulk packed polypropylene pipet tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
- Graduated at the 10, 50 and 100 µL volumes
- Beveled orifice helps ensure accurate fluid delivery
- Nonsterile
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Bulk handheld tips use on average 95% less resin than their pre-racked alternatives.
332,51 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 4844 |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Corning® |
| Tip Format | Bulk pack |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Natural |
| Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30725028
- Quality Certificate - Lot No.20725028
- Quality Certificate - Lot No.20625020
- Quality Certificate - Lot No.20425030
- Quality Certificate - Lot No.20125004
- Quality Certificate - Lot No.20025028
- Quality Certificate - Lot No.19825009
- Quality Certificate - Lot No.19525154
- Quality Certificate - Lot No.13825021
- Quality Certificate - Lot No.11925020
- Quality Certificate - Lot No.11625035
- Quality Certificate - Lot No.31324018
- Quality Certificate - Lot No.31224038
- Quality Certificate - Lot No.30924019
- Quality Certificate - Lot No.30624008
- Quality Certificate - Lot No.23424014
- Quality Certificate - Lot No.23224040
- Quality Certificate - Lot No.22824036
- Quality Certificate - Lot No.08024025
- Quality Certificate - Lot No.06424018
- Quality Certificate - Lot No.03224046
- Quality Certificate - Lot No.00624009
- Quality Certificate - Lot No.00324014
- Quality Certificate - Lot No.31023055
- Quality Certificate - Lot No.30923039
- Quality Certificate - Lot No.21522017
- Quality Certificate - Lot No.21322092
- Quality Certificate - Lot No.21022036
- Quality Certificate - Lot No.20822011
- Quality Certificate - Lot No.20622066