Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Lambda™ EliteMax Semi-automated Benchtop Pipettor
Product Number6070



The Corning® Lambda™ EliteMax Semi-automated Benchtop Pipettor can perform a variety of liquid handling tasks including:
- Plate filling from reagent reservoirs
- Serial dilutions, plate-to-plate transfers, tube-to-tube transfers, and plate replication
- Well-to-well transfers (cherry picking protocol for single-channel head only). Unit comes with a single-channel and 12-channel head installed.
- Accurately and precisely transferring liquids and compounds between microplates
- Transferring by row or by column
More complex applications can be performed such as sample preparation, timed reaction, PCR preparation, and cell-based assays set up.
24.163,80 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 6070 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Head Format | Single-channel, 12-channel |
Components Included | Corning® Lambda™ EliteMax Semi-automated Benchtop Pipettor, Touch screen controller with software and license, External power supply, Portrait adapter stainless steel plate, Power cords (US, EU, UK, CH), Instruction manual, Calibration certificate |
Communication Port | USB Flash Drive |
Plug Type | US, EU, UK, CH plug types |
Compatibility | Corning® Lambda™ EliteMax pipet tips |
Weight | 44 lbs. (20 kg) |
Specifications Documents
Compatible Accessories

Corning® Lambda™ EliteMax 10.1" Touch Screen Controller With Software And License
6071Out of Stock
3.141,29 € per case
Corning® Lambda™ EliteMax Portrait Adapter Stainless Steel Plate
6104Out of Stock
262,65 € per case