Corning® LSE™ Vortex Mixer with Standard Tube Head, 120V, US Plug
Product Number6775
The Corning variable speed LSE Vortex Mixer provides fast, efficient mixing with minimal vibration. The unit features a powerful, counter-balanced motor drive, continuous or mix modes. A range of accessories are available for all common sample tubes and containers.
- Variable speed for gentle to vigorous mixing
- Optimized counter balance for minimal vibration
- Lightweight and portable
- Includes cup head for all standard microtubes and centrifuge tubes
- Mix a variety of tubes and plates with optional accessory heads
- Touch and continuous mix modes
Added to Your Shopping Cart
Details
| Product Number | 6775 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Power | 120V, 50/60Hz |
| Speed | 0 - 3400 rpm |
| Application | Diagnostics |
Specifications Documents
Compatible Accessories
Corning® LSE™ Optional Head for 24 x 1.5/2.0 mL Tubes, 24 x 0.5 mL Tubes and 32 x 0.2 mL Tubes or 4 Tube Strips
480101
N/A
per case