Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 3 mL Volumetric Pipets, Serialized/Certified, TC/TD, Class A, Color-Coded, Colored Markings
Product Number7103C-3

Learn More

These 3 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. Each pipet is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). These precision PYREX® volumetric pipets are manufactured and calibrated "To Contain" (TC - bottom line) and "To Deliver" (TD - top line) to specifications for Class A volumetric ware. Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 7103C-3 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 3 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.01 mL |
Length | 355 mm (approx.) |
- Quality Certificate - Lot No.15725033
- Quality Certificate - Lot No.14924035
- Quality Certificate - Lot No.01024519
- Quality Certificate - Lot No.16523019
- Quality Certificate - Lot No.33722019
- Quality Certificate - Lot No.26522052
- Quality Certificate - Lot No.17222002
- Quality Certificate - Lot No.14821025
- Quality Certificate - Lot No.12520023
- Quality Certificate - Lot No.08620016
- Quality Certificate - Lot No.15619068
- Quality Certificate - Lot No.34818033
- Quality Certificate - Lot No.22718003
- Quality Certificate - Lot No.34517007
- Quality Certificate - Lot No.31317038
- Quality Certificate - Lot No.23417057
- Quality Certificate - Lot No.18617052
- Quality Certificate - Lot No.09717071
- Quality Certificate - Lot No.08117087
- Quality Certificate - Lot No.03017006
- Quality Certificate - Lot No.34916005
- Quality Certificate - Lot No.28616071
- Quality Certificate - Lot No.25316029
- Quality Certificate - Lot No.20516007
- Quality Certificate - Lot No.02916016
- Quality Certificate - Lot No.32515060
- Quality Certificate - Lot No.10815032
- Quality Certificate - Lot No.02415004
- Quality Certificate - Lot No.33214005
- Quality Certificate - Lot No.29414009