
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100-1000 µL通用盒装移液器吸头,蓝色,无菌,10盒/箱,1000个吸头/箱
Product Number9032

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® 通用盒装聚丙烯移液器吸头性能可靠,适合各大品牌的移液器。请参阅移液器吸头兼容性指南中的技术信息列表,了解有关其他移液器吸头的适配信息。
- 刻度线在250、500和1,000 µL处
- 100个吸头/盒
- 出色的耐久性——所有Corning® 吸头盒均能满足多通道移液器的使用要求,并可耐受多次高压蒸汽灭菌
- 斜尖吸头有助于确保移液准确。
- 无菌
- 不含RNase/DNase且无热原。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
¥852.44 per case
Added to Your Shopping Cart
Details
Product Number | 9032 |
数量/包 | 100 /包 |
数量/箱 | 1000 /箱 |
品牌 | Corning® |
吸头规格 | 100支吸头/盒 |
容量 | 1000 µL |
容积范围 | 100 - 1000 µL |
过滤器 | 没有 |
Sterile | Yes |
Autoclavable | No |
Color | Blue |
Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07225142
- Quality Certificate - Lot No.07225141
- Quality Certificate - Lot No.07225140
- Quality Certificate - Lot No.07225139
- Quality Certificate - Lot No.04125108
- Quality Certificate - Lot No.04125107
- Quality Certificate - Lot No.04125106
- Quality Certificate - Lot No.01525651
- Quality Certificate - Lot No.01525650
- Quality Certificate - Lot No.01525649
- Quality Certificate - Lot No.01525648
- Quality Certificate - Lot No.01525647
- Quality Certificate - Lot No.01525646
- Quality Certificate - Lot No.35524031
- Quality Certificate - Lot No.28824043
- Quality Certificate - Lot No.28724006
- Quality Certificate - Lot No.28624013
- Quality Certificate - Lot No.28524017
- Quality Certificate - Lot No.28424041
- Quality Certificate - Lot No.28424024
- Quality Certificate - Lot No.28324025
- Quality Certificate - Lot No.28224022
- Quality Certificate - Lot No.28124036
- Quality Certificate - Lot No.27924027
- Quality Certificate - Lot No.27724016
- Quality Certificate - Lot No.11524014
- Quality Certificate - Lot No.11424022
- Quality Certificate - Lot No.31223052
- Quality Certificate - Lot No.31223051
- Quality Certificate - Lot No.28323044