Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® Horizontal Gel Box, 7 cm
Product NumberHGB-7

Axygen horizontal gel boxes are high-quality, full-featured units designed for exceptional durability and efficiency. The gel boxes feature leak-free external gel casting, which allows you to cast one gel outside of the box while another gel is running inside. The units are available in four different sizes, and each unit comes with two sizes of gel trays. In addition, they have easy to replace electrodes that are recessed to reduce potential damage. These gel boxes are an excellent value that will provide years of reliable service.
- Flexibility – Each unit comes with 2 sizes of gel trays to optimize applications
- External gel casting to gel box allows for running gels while casting the next one
- Ease of use – the Axygen contrast enhancer makes loading gels easier
- Rugged injection molding is supported by a 3-year warranty
- Larger units come with recirculation ports allowing for buffer exchange
Refer to the resource tab listed below. Select sell sheet CLS-A-EQ-012, for combs and accessories.
Out of Stock
Product Number | HGB-7 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Axygen® |
Application | Diagnostics |

Axygen® 8-well Comb for Use with 7 cm Gel Box, 0.75 mm Thickness
HGB7-8-075Out of Stock

Axygen® 10-well Comb for Use with 7 cm Gel Box, 1.5 mm Thickness
HGB7-10-15Out of Stock

Axygen® 12-well Multi-channel Compatible Comb for Use with 7 cm Gel Box, 1.0 mm Thickness
HGB7-12MC-1Out of Stock