Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 12/Pack, 120/Case
Product NumberHP500B-50

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for HP500B-51, HP1000B-50, and HP1000B-52.)
- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | HP500B-50 |
Qty./Pk | 120 / Pk |
Qty./Cs | 120 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.923440
- Quality Certificate - Lot No.915303
- Quality Certificate - Lot No.902120
- Quality Certificate - Lot No.861373
- Quality Certificate - Lot No.784985
- Quality Certificate - Lot No.776708
- Quality Certificate - Lot No.773030
- Quality Certificate - Lot No.771623
- Quality Certificate - Lot No.765355
- Quality Certificate - Lot No.753516
- Quality Certificate - Lot No.743591
- Quality Certificate - Lot No.738522
- Quality Certificate - Lot No.730529
- Quality Certificate - Lot No.727024
- Quality Certificate - Lot No.724080
- Quality Certificate - Lot No.715164
- Quality Certificate - Lot No.707793
- Quality Certificate - Lot No.701953
- Quality Certificate - Lot No.693957
- Quality Certificate - Lot No.689390
- Quality Certificate - Lot No.686922
- Quality Certificate - Lot No.681065
- Quality Certificate - Lot No.675991
- Quality Certificate - Lot No.673585
- Quality Certificate - Lot No.667819
- Quality Certificate - Lot No.664463
- Quality Certificate - Lot No.656082
- Quality Certificate - Lot No.656081
- Quality Certificate - Lot No.649383
- Quality Certificate - Lot No.648791