Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap with Seal, Assembled, 68/Case
Product NumberLR1000-01
- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap
Added to Your Shopping Cart
Details
Product Number | LR1000-01 |
Qty./Pk | 68 / Pk |
Qty./Cs | 68 / Cs |
Brand | Corning® |
Capacity | 1 L (approx.) |
Bottle Style | Storage |
Neck Style | Wide |
Top Style | Threaded |
Cap Style | Screw cap |
Cap Material | High density polyethylene |
Bottle Shape | Square |
Cap Color | Red |
Color | Natural |
Bottle Feature | Graduated |
Height | 174 mm (approx.) |
Cross Section | 58mm (approx) |
Sterile | No |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.890280
- Quality Certificate - Lot No.890279
- Quality Certificate - Lot No.886126
- Quality Certificate - Lot No.886125
- Quality Certificate - Lot No.882589
- Quality Certificate - Lot No.881049
- Quality Certificate - Lot No.880346
- Quality Certificate - Lot No.878976
- Quality Certificate - Lot No.877769
- Quality Certificate - Lot No.876470
- Quality Certificate - Lot No.876469
- Quality Certificate - Lot No.872303
- Quality Certificate - Lot No.872302
- Quality Certificate - Lot No.868767
- Quality Certificate - Lot No.866555
- Quality Certificate - Lot No.863690
- Quality Certificate - Lot No.859936
- Quality Certificate - Lot No.856796
- Quality Certificate - Lot No.852775
- Quality Certificate - Lot No.849020
- Quality Certificate - Lot No.846302
- Quality Certificate - Lot No.846301
- Quality Certificate - Lot No.843476
- Quality Certificate - Lot No.840272
- Quality Certificate - Lot No.832875
- Quality Certificate - Lot No.832658
- Quality Certificate - Lot No.827559
- Quality Certificate - Lot No.827558
- Quality Certificate - Lot No.826530
- Quality Certificate - Lot No.824709