Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® MultiRack移液吸头,300 µL,加长,盒装
Product NumberMR-300XT-R



Axygen® MultiRack吸头采用便捷的铰链式吸头盒包装,有助于在使用过程中减少空气污染物对吸头的污染。每个吸头盒均单独密封。优质的聚丙烯吸头盒可重复使用且可高压蒸汽灭菌。可用Axygen® MultiRack替换吸头套件重新装载,以节省成本和塑料用量。坚固的吸头盒可避免意外倾倒,易于关闭的盖锁有助于防止在关闭时打翻吸头。透明吸头盒和带颜色标识支架便于识别尺寸。
Added to Your Shopping Cart
Details
Product Number | MR-300XT-R |
数量/包 | 768 /包 |
数量/箱 | 3840 /箱 |
品牌 | Axygen® |
包装规格 | 768支吸头/包,5包/箱 |
吸头规格 | 96支吸头/盒 |
容量 | 300 µL |
最大容量 | 300 µL |
容积范围 | 1 - 300 µL |
过滤器 | 没有 |
无菌 | 否 |
可高压灭菌 | 没有 |
颜色 | 绿色 |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.31122000
- Quality Certificate - Lot No.31022000
- Quality Certificate - Lot No.30722000
- Quality Certificate - Lot No.30122000
- Quality Certificate - Lot No.29722000
- Quality Certificate - Lot No.25122000
- Quality Certificate - Lot No.24922000
- Quality Certificate - Lot No.22822000
- Quality Certificate - Lot No.21122000
- Quality Certificate - Lot No.14722000
- Quality Certificate - Lot No.01522000
- Quality Certificate - Lot No.18221000
- Quality Certificate - Lot No.18121000
- Quality Certificate - Lot No.18021000
- Quality Certificate - Lot No.23019000
- Quality Certificate - Lot No.21119000
- Quality Certificate - Lot No.19319000
- Quality Certificate - Lot No.17219000