Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Octagonal PET Bottle, 1 L, Graduated, 31 mm Tamper-evident Cap, Sterile, Assembled, 12/Pack, 48/Case
Product NumberP1000B-50
- Break-resistant polyethylene terephthalate (PET) with transparency equivalent to glass
- Molded graduations
- Tamper-evident High-density Polyethylene (HDPE) cap
- Film-packed with or without tray in folded outer bag
Added to Your Shopping Cart
Details
Product Number | P1000B-50 |
Qty./Pk | 48 / Pk |
Qty./Cs | 48 / Cs |
Brand | Corning® |
Capacity | 1000 mL |
Neck Style | Narrow mouth |
Top Style | Threaded |
Cap Style | Screw Cap, Tamper Evident |
Cap Material | High density polyethylene |
Bottle Shape | Octagonal |
Cap Color | Natural |
Graduation Interval | 50 mL |
Bottle Feature | Graduated ergonomic |
Height | 212 mm |
O.D. | 34.7 mm |
Sterile | Yes |
Graduation Range | 50 - 1000 mL |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.886162
- Quality Certificate - Lot No.879687
- Quality Certificate - Lot No.879686
- Quality Certificate - Lot No.877179
- Quality Certificate - Lot No.875810
- Quality Certificate - Lot No.871609
- Quality Certificate - Lot No.871608
- Quality Certificate - Lot No.871607
- Quality Certificate - Lot No.859971
- Quality Certificate - Lot No.858404
- Quality Certificate - Lot No.858403
- Quality Certificate - Lot No.849039
- Quality Certificate - Lot No.846325
- Quality Certificate - Lot No.836977
- Quality Certificate - Lot No.836976
- Quality Certificate - Lot No.836975
- Quality Certificate - Lot No.826513
- Quality Certificate - Lot No.826260
- Quality Certificate - Lot No.826259
- Quality Certificate - Lot No.825427
- Quality Certificate - Lot No.814116
- Quality Certificate - Lot No.814115
- Quality Certificate - Lot No.814114
- Quality Certificate - Lot No.814113
- Quality Certificate - Lot No.804356
- Quality Certificate - Lot No.796767
- Quality Certificate - Lot No.795976
- Quality Certificate - Lot No.790935
- Quality Certificate - Lot No.790934
- Quality Certificate - Lot No.783589