
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Autoclavable Bag, 9 L, Black Biohazard Logo, PP, 40 µm, 500/Case
Product NumberSA09-10

- Polypropylene (PP) resistant bags
- Thermal resistance 134°C
- Transparent
¥0.00 per case
Added to Your Shopping Cart
Details
Product Number | SA09-10 |
Autoclavable | Yes |
Qty./Pk | 1 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Thickness | 40 µm |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.955394
- Quality Certificate - Lot No.955330
- Quality Certificate - Lot No.955178
- Quality Certificate - Lot No.955139
- Quality Certificate - Lot No.954984
- Quality Certificate - Lot No.954933
- Quality Certificate - Lot No.954244
- Quality Certificate - Lot No.954180
- Quality Certificate - Lot No.912498
- Quality Certificate - Lot No.911836
- Quality Certificate - Lot No.905078
- Quality Certificate - Lot No.902454
- Quality Certificate - Lot No.897024
- Quality Certificate - Lot No.895642
- Quality Certificate - Lot No.887739
- Quality Certificate - Lot No.877990
- Quality Certificate - Lot No.872587
- Quality Certificate - Lot No.863214
- Quality Certificate - Lot No.845853
- Quality Certificate - Lot No.835792
- Quality Certificate - Lot No.815073
- Quality Certificate - Lot No.815072
- Quality Certificate - Lot No.779775
- Quality Certificate - Lot No.779774
- Quality Certificate - Lot No.779773
- Quality Certificate - Lot No.776376
- Quality Certificate - Lot No.776375
- Quality Certificate - Lot No.774920
- Quality Certificate - Lot No.767931
- Quality Certificate - Lot No.767929