Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 1.5 mL Self Standing Screw Cap Tubes Only, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
Product NumberST-150-SS-X

Axygen® Self Standing Screw tubes only.
$349.28 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | ST-150-SS-X |
Qty./Pk | 500 / Pk |
Qty./Cs | 4000 / Cs |
Brand | Axygen® |
Capacity | 1.5 mL |
Top Style | Screw cap |
Maximum RCF | 20000 xg |
Graduations | No |
Color | Amber |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04325994
- Quality Certificate - Lot No.32724036
- Quality Certificate - Lot No.31824994
- Quality Certificate - Lot No.01924994
- Quality Certificate - Lot No.34723994
- Quality Certificate - Lot No.18623994
- Quality Certificate - Lot No.13023994
- Quality Certificate - Lot No.08223994
- Quality Certificate - Lot No.06023994
- Quality Certificate - Lot No.03723036
- Quality Certificate - Lot No.34922994
- Quality Certificate - Lot No.33422036
- Quality Certificate - Lot No.32522994
- Quality Certificate - Lot No.25922994
- Quality Certificate - Lot No.18822994
- Quality Certificate - Lot No.07722994
- Quality Certificate - Lot No.29721994
- Quality Certificate - Lot No.15021994
- Quality Certificate - Lot No.14621994
- Quality Certificate - Lot No.14221994
- Quality Certificate - Lot No.13721994
- Quality Certificate - Lot No.11121414
- Quality Certificate - Lot No.36420414
- Quality Certificate - Lot No.16820414
- Quality Certificate - Lot No.09320414
- Quality Certificate - Lot No.09120414
- Quality Certificate - Lot No.09020414
- Quality Certificate - Lot No.07420414
- Quality Certificate - Lot No.05820414