
Axygen® 20 µL 适配Eppendorf超微量带滤芯吸头,透明,无菌,盒装
Product NumberTF-420-R-S

Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
- Eppendorf® is a registered trademark of Eppendorf SE.
Added to Your Shopping Cart
Details
Product Number | TF-420-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 20 µL |
Volume Range | 0.5 - 20 µL |
Filter | Yes |
无菌 | 是 |
可高压灭菌 | 没有 |
颜色 | 透明 |
Specifications Documents