Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straight Container, 40 mL, PP, White Screw Cap, Assembled, 100/Bag, 1000/Case
Product NumberTP30C-013
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
Added to Your Shopping Cart
Details
Product Number | TP30C-013 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.887557
- Quality Certificate - Lot No.887556
- Quality Certificate - Lot No.885465
- Quality Certificate - Lot No.883393
- Quality Certificate - Lot No.878457
- Quality Certificate - Lot No.878456
- Quality Certificate - Lot No.876543
- Quality Certificate - Lot No.876542
- Quality Certificate - Lot No.873844
- Quality Certificate - Lot No.872385
- Quality Certificate - Lot No.870913
- Quality Certificate - Lot No.868847
- Quality Certificate - Lot No.864516
- Quality Certificate - Lot No.862287
- Quality Certificate - Lot No.860032
- Quality Certificate - Lot No.859262
- Quality Certificate - Lot No.857663
- Quality Certificate - Lot No.857662
- Quality Certificate - Lot No.854490
- Quality Certificate - Lot No.849097
- Quality Certificate - Lot No.849096
- Quality Certificate - Lot No.846393
- Quality Certificate - Lot No.841008
- Quality Certificate - Lot No.841007
- Quality Certificate - Lot No.838444
- Quality Certificate - Lot No.838443
- Quality Certificate - Lot No.837061
- Quality Certificate - Lot No.836345
- Quality Certificate - Lot No.828271
- Quality Certificate - Lot No.827008