Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straight Container, 60 mL, PP, 800/Case
Product NumberTP35C-030
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
Added to Your Shopping Cart
Details
Product Number | TP35C-030 |
Qty./Pk | 800 / Pk |
Qty./Cs | 800 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.885487
- Quality Certificate - Lot No.883414
- Quality Certificate - Lot No.881152
- Quality Certificate - Lot No.877859
- Quality Certificate - Lot No.877370
- Quality Certificate - Lot No.877235
- Quality Certificate - Lot No.875198
- Quality Certificate - Lot No.873866
- Quality Certificate - Lot No.872402
- Quality Certificate - Lot No.871682
- Quality Certificate - Lot No.871103
- Quality Certificate - Lot No.868163
- Quality Certificate - Lot No.865941
- Quality Certificate - Lot No.864536
- Quality Certificate - Lot No.863035
- Quality Certificate - Lot No.862309
- Quality Certificate - Lot No.860816
- Quality Certificate - Lot No.860051
- Quality Certificate - Lot No.857684
- Quality Certificate - Lot No.847057
- Quality Certificate - Lot No.844254
- Quality Certificate - Lot No.841722
- Quality Certificate - Lot No.841597
- Quality Certificate - Lot No.836367
- Quality Certificate - Lot No.831554
- Quality Certificate - Lot No.828287
- Quality Certificate - Lot No.825539
- Quality Certificate - Lot No.820216
- Quality Certificate - Lot No.818772
- Quality Certificate - Lot No.817420