Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straight Container, 125 mL, PP, White Screw Cap, Assembled, Sterile, 380/Case
Product NumberTP52C-003
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
Added to Your Shopping Cart
Details
Product Number | TP52C-003 |
Qty./Pk | 380 / Pk |
Qty./Cs | 380 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.884793
- Quality Certificate - Lot No.879753
- Quality Certificate - Lot No.876567
- Quality Certificate - Lot No.875202
- Quality Certificate - Lot No.868870
- Quality Certificate - Lot No.864542
- Quality Certificate - Lot No.863809
- Quality Certificate - Lot No.856138
- Quality Certificate - Lot No.854514
- Quality Certificate - Lot No.853695
- Quality Certificate - Lot No.844259
- Quality Certificate - Lot No.839730
- Quality Certificate - Lot No.837817
- Quality Certificate - Lot No.832093
- Quality Certificate - Lot No.831400
- Quality Certificate - Lot No.825548
- Quality Certificate - Lot No.807510
- Quality Certificate - Lot No.804448
- Quality Certificate - Lot No.801682
- Quality Certificate - Lot No.801044
- Quality Certificate - Lot No.799230
- Quality Certificate - Lot No.796044
- Quality Certificate - Lot No.795465
- Quality Certificate - Lot No.791664
- Quality Certificate - Lot No.790998
- Quality Certificate - Lot No.789788
- Quality Certificate - Lot No.784368
- Quality Certificate - Lot No.783665
- Quality Certificate - Lot No.781659
- Quality Certificate - Lot No.776878