Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straight Container, 125 mL, PP, Green Screw Cap, Assembled, Sterile, 380/Case
Product NumberTP52C-004
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
Added to Your Shopping Cart
Details
Product Number | TP52C-004 |
Qty./Pk | 380 / Pk |
Qty./Cs | 380 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.881944
- Quality Certificate - Lot No.879754
- Quality Certificate - Lot No.876568
- Quality Certificate - Lot No.869557
- Quality Certificate - Lot No.868169
- Quality Certificate - Lot No.863810
- Quality Certificate - Lot No.859289
- Quality Certificate - Lot No.858483
- Quality Certificate - Lot No.848524
- Quality Certificate - Lot No.839873
- Quality Certificate - Lot No.831401
- Quality Certificate - Lot No.824067
- Quality Certificate - Lot No.802382
- Quality Certificate - Lot No.799231
- Quality Certificate - Lot No.793603
- Quality Certificate - Lot No.783666
- Quality Certificate - Lot No.772492
- Quality Certificate - Lot No.765536
- Quality Certificate - Lot No.747601
- Quality Certificate - Lot No.730716
- Quality Certificate - Lot No.727357
- Quality Certificate - Lot No.715306
- Quality Certificate - Lot No.709175
- Quality Certificate - Lot No.704260
- Quality Certificate - Lot No.701288
- Quality Certificate - Lot No.695987
- Quality Certificate - Lot No.693074
- Quality Certificate - Lot No.688664
- Quality Certificate - Lot No.687571
- Quality Certificate - Lot No.678964