Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straight Container, 125 mL, White PP with White Spatula, Red Screw Cap, Assembled, 380/Case
产品编号TP52C-022
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | TP52C-022 |
| Qty./Pk | 380 / Pk |
| Qty./Cs | 380 / Cs |
| Brand | Corning® |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 978136
- 质量证书 – 批号 972742
- 质量证书 – 批号 935723
- 质量证书 – 批号 925982
- 质量证书 – 批号 924266
- 质量证书 – 批号 919204
- 质量证书 – 批号 916003
- 质量证书 – 批号 908478
- 质量证书 – 批号 901093
- 质量证书 – 批号 897753
- 质量证书 – 批号 892648
- 质量证书 – 批号 878487
- 质量证书 – 批号 875210
- 质量证书 – 批号 872416
- 质量证书 – 批号 855350
- 质量证书 – 批号 842913
- 质量证书 – 批号 833436
- 质量证书 – 批号 824094
- 质量证书 – 批号 806243
- 质量证书 – 批号 788344
- 质量证书 – 批号 771793
- 质量证书 – 批号 750059
- 质量证书 – 批号 737902
- 质量证书 – 批号 727950
- 质量证书 – 批号 715312
- 质量证书 – 批号 688667
- 质量证书 – 批号 683306
- 质量证书 – 批号 673727
- 质量证书 – 批号 668935
- 质量证书 – 批号 663545