Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straight Container, 125 mL, PP, 380/Case
Product NumberTP52C-030
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
Added to Your Shopping Cart
Details
Product Number | TP52C-030 |
Qty./Pk | 380 / Pk |
Qty./Cs | 380 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.890395
- Quality Certificate - Lot No.884803
- Quality Certificate - Lot No.881169
- Quality Certificate - Lot No.876579
- Quality Certificate - Lot No.863819
- Quality Certificate - Lot No.858489
- Quality Certificate - Lot No.857693
- Quality Certificate - Lot No.853708
- Quality Certificate - Lot No.852888
- Quality Certificate - Lot No.845006
- Quality Certificate - Lot No.842916
- Quality Certificate - Lot No.839731
- Quality Certificate - Lot No.837824
- Quality Certificate - Lot No.832103
- Quality Certificate - Lot No.828310
- Quality Certificate - Lot No.824868
- Quality Certificate - Lot No.824098
- Quality Certificate - Lot No.809029
- Quality Certificate - Lot No.805708
- Quality Certificate - Lot No.801685
- Quality Certificate - Lot No.799832
- Quality Certificate - Lot No.796050
- Quality Certificate - Lot No.793606
- Quality Certificate - Lot No.792946
- Quality Certificate - Lot No.790408
- Quality Certificate - Lot No.788346
- Quality Certificate - Lot No.783675
- Quality Certificate - Lot No.776886
- Quality Certificate - Lot No.773213
- Quality Certificate - Lot No.772497