Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straight Container, 180 mL, PP, Red Screw Cap, Assembled, Sterile, 264/Case
Product NumberTP53C-002
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
Added to Your Shopping Cart
Details
Product Number | TP53C-002 |
Qty./Pk | 264 / Pk |
Qty./Cs | 264 / Cs |
Brand | Corning® |
Cap Type | Screw cap with inner lip |
Cap Color | Red |
Container Color | Natural |
Neck Style | Wide Mouth |
Cap Material | Polyethylene |
Sterile | Yes |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.887597
- Quality Certificate - Lot No.886912
- Quality Certificate - Lot No.886241
- Quality Certificate - Lot No.885505
- Quality Certificate - Lot No.885504
- Quality Certificate - Lot No.882706
- Quality Certificate - Lot No.882705
- Quality Certificate - Lot No.881174
- Quality Certificate - Lot No.881173
- Quality Certificate - Lot No.881172
- Quality Certificate - Lot No.880461
- Quality Certificate - Lot No.879767
- Quality Certificate - Lot No.879766
- Quality Certificate - Lot No.878492
- Quality Certificate - Lot No.878491
- Quality Certificate - Lot No.876583
- Quality Certificate - Lot No.876582
- Quality Certificate - Lot No.875895
- Quality Certificate - Lot No.875216
- Quality Certificate - Lot No.873884
- Quality Certificate - Lot No.872423
- Quality Certificate - Lot No.872422
- Quality Certificate - Lot No.870956
- Quality Certificate - Lot No.870955
- Quality Certificate - Lot No.870240
- Quality Certificate - Lot No.868880
- Quality Certificate - Lot No.868879
- Quality Certificate - Lot No.868182
- Quality Certificate - Lot No.868181
- Quality Certificate - Lot No.866670