Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straight Container, 180 mL, PP, Red Screw Cap, Assembled, Sterile, 1/Bag, 200/Case
Product NumberTP53C-042
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
Added to Your Shopping Cart
Details
Product Number | TP53C-042 |
Qty./Pk | 200 / Pk |
Qty./Cs | 200 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.885776
- Quality Certificate - Lot No.885041
- Quality Certificate - Lot No.883680
- Quality Certificate - Lot No.882204
- Quality Certificate - Lot No.879300
- Quality Certificate - Lot No.878145
- Quality Certificate - Lot No.874111
- Quality Certificate - Lot No.873387
- Quality Certificate - Lot No.871932
- Quality Certificate - Lot No.869130
- Quality Certificate - Lot No.868425
- Quality Certificate - Lot No.867676
- Quality Certificate - Lot No.865507
- Quality Certificate - Lot No.864789
- Quality Certificate - Lot No.864160
- Quality Certificate - Lot No.860331
- Quality Certificate - Lot No.857953
- Quality Certificate - Lot No.855622
- Quality Certificate - Lot No.854806
- Quality Certificate - Lot No.853959
- Quality Certificate - Lot No.851590
- Quality Certificate - Lot No.850125
- Quality Certificate - Lot No.847939
- Quality Certificate - Lot No.844487
- Quality Certificate - Lot No.843098
- Quality Certificate - Lot No.839293
- Quality Certificate - Lot No.833653
- Quality Certificate - Lot No.831650
- Quality Certificate - Lot No.829269
- Quality Certificate - Lot No.825003