text.skipToContent text.skipToNavigation

Corning® 384-well Spheroid Microplates

E-mail

With their novel and proprietary design, these microplates are ideal for generating and analyzing 3D multicellular spheroids in the same microplate. The Ultra-Low Attachment surface enables uniform and reproducible 3D multicellular spheroid formation. The black opaque microplate body shields each optically clear, round bottom well from well-to-well cross-talk.

  • Optically clear round bottom with black opaque microplate body
  • Covalent attachment of Ultra-Low Attachment (ULA) surface to reduce cellular adhesion to well surface
  • Novel well geometry aids in the generation of uniform, single spheroids across all wells, which enables automated visualization.
  • Unique design shields each well to minimize well-to-well cross-talk.
  • You can culture and assay spheroids in the same microplate without the need for transfer to a new microplate.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3830 Corning® 384-well Black/Clear Round Bottom Ultra-Low Attachment Spheroid Microplate, Bulk Packed 10 per Bag, with Lid, Sterile   10 / Pk     50 / Cs     Corning®   N/A per case
3830BC Corning® 384-well Black/Clear Round Bottom Ultra-Low Attachment Spheroid Microplate, with Generic Bar codes, Bulk Packed 10 per Bag, with Lid, Sterile   10 / Pk     50 / Cs     Corning®   N/A per case
4516 Corning® 384-well Black/Clear Round Bottom Ultra-Low Attachment Spheroid Microplate, with Lid, Sterile   1 / Pk     5 / Cs     Corning®   N/A per case