text.skipToContent text.skipToNavigation

Corning® HTS Transwell® 24-well Permeable Support

电子邮件

HTS insert plates are arrays of individual cell culture inserts connected by a rigid, robotics-friendly holder. This single-unit design makes insert plates ideal for running automated, high throughput drug transport (Caco-2 cells) cell toxicity studies or cell migration and invasion studies.

  • The HTS Transwell-24 permeable support has an array of 24 wells with membrane inserts connected by a rigid, robotics-friendly tray that enables all 24 Transwell supports to be handled as a single unit.
  • Cell growth area is 0.33 cm²/well.
  • Choice of either polyester (PET) membrane (0.4 µm pore size) or polycarbonate (PC) membrane (0.4 9m and 3.0 µm pore sizes)
  • Treated for optimal cell attachment
  • Individual pack has two HTS Transwell-24 units loaded into two open reservoir trays and two individually wrapped 24-well plates.
  • Bulk pack has 12 HTS Transwell-24 units loaded into 24-well plates only. Reservoirs may be purchased separately.
  • Sterile


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
3378 Corning® HTS Transwell®-24-well Permeable Support with 0.4 µm Pore Polyester Membrane and 6.5 mm Inserts, Sterile   12 / Pk     12 / Cs     Corning®   N/A per case
3379 Corning® HTS Transwell®-24-well Permeable Support with 0.4 µm Pore Polyester Membrane and 6.5 mm Inserts   1 / Pk     2 / Cs     Corning®   N/A per case
3396 HTS Transwell®-24孔细胞培养小室,0.4 µm孔径聚碳酸酯膜和6.5 mm小室,无菌 N/A per case
3397 HTS Transwell®-24孔细胞培养小室,0.4 µm孔径聚碳酸酯膜和6.5 mm小室,无菌   12 / Pk     12 / Cs     Corning®   N/A per case
3398 Corning® HTS Transwell®-24-well Permeable Support with 3.0 µm Pore Polycarbonate Membrane and 6.5 mm Inserts, Sterile   1 / Pk     2 / Cs     Corning®   N/A per case
3399 Corning® HTS Transwell®-24-well Permeable Support with 3.0 µm Pore Polycarbonate Membrane and 6.5 mm Inserts, Sterile   12 / Pk     12 / Cs     Corning®   N/A per case