text.skipToContent text.skipToNavigation

Corning® HYPERFlask® Cell Culture Vessels

电子邮件

The Corning High Yielding Performance Flask (HYPERFlask) cell culture vessel offers 1720 cm² growth area in the footprint of a traditional 175 cm² flask. This high yield, high performance flask utilizes a multilayered gas permeable growing surface for efficient gas exchange.

  • Innovative Design – 10 interconnected polystyrene growth surfaces
  • Optimal Growth – Corning CellBIND® Surface treated gas permeable polystyrene for superior cell attachment and growth
  • Increase Cell Yield – 10-fold higher cell yields increases productivity and capacity and reduces processing time and incubator space
  • Save Time and Space – Reduce processing time and incubator storage space by handling one flask as compared to 10 traditional 175 cm² flasks
  • Automation Compatible – Bar coded and compatible with The Automation Partnership SelecT™ and CompacT™ SelecT™ cell culture systems with an upgrade

The Corning HYPERFlask Cell Culture Vessel has the same external dimensions as a standard T 175 cm² flask with 10 times the cell yield.


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
10020 Corning® CellBIND® Surface HYPERFlask® M Cell Culture Vessel   4 /包     4 /箱     Corning®   N/A per case
10024 Corning® CellBIND® Surface HYPERFlask® Cell Culture Vessel   4 /包     24 /箱     Corning®   N/A per case
10030 Corning® CellBIND® Surface HYPERFlask® M Cell Culture Vessel, Treated, Sterile, Bar Coded, 1 per Bag, 4 per Case N/A per case
10031 Corning® HYPERFlask® M Cell Culture Vessel, 1 per Bag, 4 per Case N/A per case
10034 Corning® CellBIND® Surface HYPERFlask® M Cell Culture Vessel, Treated, Sterile, Bar Coded, 4 per Bag, 24 per Case N/A per case