Polystyrene CellSTACK® - 1 Chamber with Vent Caps, 8 per Case
Product Number3268
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 636cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3268 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 8 / Cs |
| Brand | Corning® |
| Cell Growth Area | 636 cm² |
| Flask Shape | Rectangular |
| Neck Style | Short |
| Surface Treatment | TC-Treated |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 130 - 200 mL |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23226702
- Quality Certificate - Lot No.23126701
- Quality Certificate - Lot No.22226041
- Quality Certificate - Lot No.21926050
- Quality Certificate - Lot No.19526701
- Quality Certificate - Lot No.18226042
- Quality Certificate - Lot No.18226007
- Quality Certificate - Lot No.18026059
- Quality Certificate - Lot No.18026023
- Quality Certificate - Lot No.17926018
- Quality Certificate - Lot No.17826010
- Quality Certificate - Lot No.15926701
- Quality Certificate - Lot No.15326021
- Quality Certificate - Lot No.13226701
- Quality Certificate - Lot No.11926030
- Quality Certificate - Lot No.11726005
- Quality Certificate - Lot No.11626006
- Quality Certificate - Lot No.11326050
- Quality Certificate - Lot No.08926011
- Quality Certificate - Lot No.08726014
- Quality Certificate - Lot No.08726003
- Quality Certificate - Lot No.07926701
- Quality Certificate - Lot No.07826045
- Quality Certificate - Lot No.04826026
- Quality Certificate - Lot No.03326012
- Quality Certificate - Lot No.03226005
- Quality Certificate - Lot No.03126023
- Quality Certificate - Lot No.02126702
- Quality Certificate - Lot No.02126701
- Quality Certificate - Lot No.01826015