text.skipToContent text.skipToNavigation

Polystyrene CellSTACK® - 40 Chamber with Vent Caps, 2 per Case

Product Number3272

E-mail
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
  • Has 25,440cm² cell growth area
  • Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
  • Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
  • Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
  • USP Class VI polystyrene provides excellent optical clarity and mechanical strength
  • Sterilized by gamma radiation and nonpyrogenic
  • 100% leak tested prior to shipping

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).

Base vessel uses 40% less plastic compared to 20 equivalent CS-2 base vessels.


2 991,41 € per case

Details
Product Number   3272
Qty./Pk   1 / Pk  
Qty./Cs   2 / Cs  
Brand   Corning®  
Cell Growth Area   25440 cm²  
Flask Shape   Rectangular  
Neck Style   Short  
Surface Treatment   TC-Treated  
Graduations   Yes  
Cap Style   Vented  
Cap Diameter   33 mm  
Cap Material   High density polyethylene  
Cap Color   Orange  
Recommended Medium Volume   5200 - 8000 mL  
Sterile   Yes  
Specifications Documents