Polystyrene CellSTACK® - 1 Chamber with Ultra-Low Attachment Surface and Vent Caps, 8 per Case
Product Number3303
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 636cm² cell growth area
- Ultra-Low Attachment surface features a covalently bound hydrogel layer that effectively inhibits cellular attachment and minimizes protein absorption, enzyme activation, and cellular activation
- Surface is non-cytotoxic, biologically inert, and nondegradable
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,865.01 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3303 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 8 / Cs |
| Brand | Corning® |
| Cell Growth Area | 636 cm² |
| Flask Shape | Rectangular |
| Neck Style | Short |
| Surface Treatment | Ultra-Low Attachment |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 130 - 200 mL |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24426001
- Quality Certificate - Lot No.23726037
- Quality Certificate - Lot No.22126014
- Quality Certificate - Lot No.20026030
- Quality Certificate - Lot No.17626025
- Quality Certificate - Lot No.16626008
- Quality Certificate - Lot No.15426031
- Quality Certificate - Lot No.27425005
- Quality Certificate - Lot No.22425026
- Quality Certificate - Lot No.21325056
- Quality Certificate - Lot No.20825010
- Quality Certificate - Lot No.19825026
- Quality Certificate - Lot No.17425005
- Quality Certificate - Lot No.16425003
- Quality Certificate - Lot No.35324041
- Quality Certificate - Lot No.25424045
- Quality Certificate - Lot No.21724006
- Quality Certificate - Lot No.20824002
- Quality Certificate - Lot No.19024002
- Quality Certificate - Lot No.15424009
- Quality Certificate - Lot No.12324049
- Quality Certificate - Lot No.04624005
- Quality Certificate - Lot No.36323026
- Quality Certificate - Lot No.34623070
- Quality Certificate - Lot No.29423006
- Quality Certificate - Lot No.29023014
- Quality Certificate - Lot No.26523007
- Quality Certificate - Lot No.25823038
- Quality Certificate - Lot No.23823009
- Quality Certificate - Lot No.20623038