text.skipToContent text.skipToNavigation

Corning® CellBIND® Polystyrene CellSTACK® - 10 Chamber with Vent Caps, 2 per Case

Product Number3312

E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.


  • Has 6,360cm² cell growth area
  • Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
  • Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
  • Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
  • USP Class VI polystyrene provides excellent optical clarity and mechanical strength
  • Sterilized by gamma radiation and nonpyrogenic
  • 100% leak tested prior to shipping
  • Treated with a proprietary Corning® CellBIND® surface treatment for enhanced cell attachment.

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).

Base vessel uses 30% less plastic compared to 5 equivalent CS-2 base vessels.


1.422,33 $ per case

Out of Stock

Details
Product Number   3312
Qty./Pk   1 / Pk  
Qty./Cs   2 / Cs  
Brand   Corning®  
Cell Growth Area   6360 cm²  
Flask Shape   Rectangular  
Neck Style   Short  
Surface Treatment   Corning CellBIND Surface  
Graduations   Yes  
Cap Style   Vented  
Cap Diameter   33 mm  
Cap Material   High density polyethylene  
Cap Color   Orange  
Recommended Medium Volume   1300 - 2000 mL  
Sterile   Yes  
Specifications Documents