Corning® CellBIND® Polystyrene CellSTACK® - 40 Chamber with Vent Caps, 2 per Case
Product Number3321
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 25,440cm² cell growth area
- Two 26mm diameter filling allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Base vessel uses 40% less plastic compared to 20 equivalent CS-2 base vessels.
$4,733.92 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3321 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Corning® |
| Cell Growth Area | 25440 cm² |
| Flask Shape | Rectangular |
| Neck Style | Short |
| Surface Treatment | Corning CellBIND Surface |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 5200 - 8000 mL |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02826036
- Quality Certificate - Lot No.05323011
- Quality Certificate - Lot No.02623022
- Quality Certificate - Lot No.35322009
- Quality Certificate - Lot No.30222008
- Quality Certificate - Lot No.25222063
- Quality Certificate - Lot No.23022044
- Quality Certificate - Lot No.20422026
- Quality Certificate - Lot No.17822025
- Quality Certificate - Lot No.25521001
- Quality Certificate - Lot No.25321055
- Quality Certificate - Lot No.23521001
- Quality Certificate - Lot No.23321015
- Quality Certificate - Lot No.23021014
- Quality Certificate - Lot No.22921001
- Quality Certificate - Lot No.21921023
- Quality Certificate - Lot No.21721006
- Quality Certificate - Lot No.16021047
- Quality Certificate - Lot No.09021034
- Quality Certificate - Lot No.08421048
- Quality Certificate - Lot No.08320060
- Quality Certificate - Lot No.02620021
- Quality Certificate - Lot No.34419044
- Quality Certificate - Lot No.11819006
- Quality Certificate - Lot No.02419035
- Quality Certificate - Lot No.31118043
- Quality Certificate - Lot No.29618021
- Quality Certificate - Lot No.25818025
- Quality Certificate - Lot No.22518012
- Quality Certificate - Lot No.03018007