Corning® HYPERStack® Nest
Product Number10047
The Corning HYPERStack Nest accessory is designed for use with the Corning HYPERStack 36-layer cell culture vessel to improve process control by consistently placing the vessel in the optimal positions and angles during use. The HYPERStack Nest is designed to improve ergonomics by reducing multiple manipulations. Its stainless-steel construction allows it to be sterilized and autoclaved, and its small and stackable footprint allows for convenient storage.
- Lightweight: 2 lbs. (950 grams)
- Reduces variations by consistently placing the vessel in the correct position to facilitate optimal fill and empty processes – designed to reduce the chance of pressurizing vessels and wetting filters.
- Easy to use: Once the HYPERStack vessel is loaded on the Nest, the pivot angle precisely engineered in the Nest reduces lifting by the user and freeing hands to operate tubing clamps
- Easy to clean: Made of 316 Stainless Steel, the Nest can be sterilized and autoclaved
- Small footprint: Fits within the current HYPERStack footprint and multiple Nests can be stacked for storage
$295.95 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 10047 |
| Autoclavable | Yes |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Weight | 2 lbs. |
| Applications | Manipulation of HYPERStack Redesign |
Specifications Documents