Corning® CellBIND® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 2 per Bag, 40 per Case
Product Number3907
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment
- One piece seamless construction with graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic
- Easy Grip Cap features large knurls designed for ergonomic handling
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,142.76 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3907 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 40 / Cs |
| Brand | Corning® |
| Cell Growth Area | 850 cm² |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Easy Grip |
| Cap Material | High density polyethylene |
| Cap Diameter | 48 mm |
| Cap Color | Orange |
| Graduations | Yes |
| Feature | Disposable |
| Sterile | Yes |
| Recommended Medium Volume | 170 - 255 mL |
| O.D. | 117 mm (approx.) |
| Height | 271 mm (approx.) |
| Neck O.D. | 45 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20826023
- Quality Certificate - Lot No.20726022
- Quality Certificate - Lot No.20726021
- Quality Certificate - Lot No.20326020
- Quality Certificate - Lot No.15826008
- Quality Certificate - Lot No.15726007
- Quality Certificate - Lot No.15226006
- Quality Certificate - Lot No.11826005
- Quality Certificate - Lot No.11726004
- Quality Certificate - Lot No.07526003
- Quality Certificate - Lot No.04326002
- Quality Certificate - Lot No.02226001
- Quality Certificate - Lot No.32725006
- Quality Certificate - Lot No.28225005
- Quality Certificate - Lot No.26225004
- Quality Certificate - Lot No.18825003
- Quality Certificate - Lot No.11525002
- Quality Certificate - Lot No.11125001
- Quality Certificate - Lot No.24524005
- Quality Certificate - Lot No.20324004
- Quality Certificate - Lot No.17824003
- Quality Certificate - Lot No.17024002
- Quality Certificate - Lot No.06824001
- Quality Certificate - Lot No.16723004
- Quality Certificate - Lot No.16223003
- Quality Certificate - Lot No.13023002
- Quality Certificate - Lot No.06223001
- Quality Certificate - Lot No.30722003
- Quality Certificate - Lot No.30522002
- Quality Certificate - Lot No.13722001