Corning® 1750cm² Polystyrene Roller Bottle with Easy Grip Cap, 10 per Bag, 20 per Case
Product Number430699
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated for optimal cell attachment
- One piece seamless construction with printed graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$667.61 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 430699 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 20 / Cs |
| Brand | Corning® |
| Cell Growth Area | 1750 cm² |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Easy Grip |
| Cap Material | High density polyethylene |
| Cap Diameter | 48 mm |
| Cap Color | Orange |
| Feature | Disposable |
| Sterile | Yes |
| Recommended Medium Volume | 350 - 525 m (approx.) |
| O.D. | 117 mm (approx.) |
| Height | 528 mm (approx.) |
| Neck O.D. | 45 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09626527
- Quality Certificate - Lot No.09626526
- Quality Certificate - Lot No.08826036
- Quality Certificate - Lot No.08626035
- Quality Certificate - Lot No.08526524
- Quality Certificate - Lot No.08426034
- Quality Certificate - Lot No.08326523
- Quality Certificate - Lot No.08326033
- Quality Certificate - Lot No.08126032
- Quality Certificate - Lot No.07926522
- Quality Certificate - Lot No.07926031
- Quality Certificate - Lot No.07726030
- Quality Certificate - Lot No.07126029
- Quality Certificate - Lot No.07026520
- Quality Certificate - Lot No.06926028
- Quality Certificate - Lot No.06726027
- Quality Certificate - Lot No.06526519
- Quality Certificate - Lot No.06526026
- Quality Certificate - Lot No.06326518
- Quality Certificate - Lot No.06326018
- Quality Certificate - Lot No.06026517
- Quality Certificate - Lot No.05926025
- Quality Certificate - Lot No.05826516
- Quality Certificate - Lot No.05726024
- Quality Certificate - Lot No.05626515
- Quality Certificate - Lot No.05526023
- Quality Certificate - Lot No.05326022
- Quality Certificate - Lot No.05226514
- Quality Certificate - Lot No.05126021
- Quality Certificate - Lot No.05026020