Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 5 per Bag, 40 per Case
Product Number430851
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated for optimal cell attachment
- One piece seamless construction with graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$541.29 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 430851 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 40 / Cs |
| Brand | Corning® |
| Cell Growth Area | 850 cm² |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Easy Grip |
| Cap Material | High density polyethylene |
| Cap Diameter | 48 mm |
| Cap Color | Orange |
| Graduations | Yes |
| Feature | Disposable |
| Sterile | Yes |
| Recommended Medium Volume | 170 - 255 mL |
| O.D. | 117 mm (approx.) |
| Height | 271 mm (approx.) |
| Neck O.D. | 45 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11226003
- Quality Certificate - Lot No.07026002
- Quality Certificate - Lot No.01426001
- Quality Certificate - Lot No.35025005
- Quality Certificate - Lot No.31025004
- Quality Certificate - Lot No.23925003
- Quality Certificate - Lot No.16225002
- Quality Certificate - Lot No.16025001
- Quality Certificate - Lot No.10625800
- Quality Certificate - Lot No.35724502
- Quality Certificate - Lot No.35624501
- Quality Certificate - Lot No.35524500
- Quality Certificate - Lot No.25624006
- Quality Certificate - Lot No.22024005
- Quality Certificate - Lot No.15424004
- Quality Certificate - Lot No.14824003
- Quality Certificate - Lot No.06824002
- Quality Certificate - Lot No.03224001
- Quality Certificate - Lot No.31923007
- Quality Certificate - Lot No.31123006
- Quality Certificate - Lot No.30923005
- Quality Certificate - Lot No.26623004
- Quality Certificate - Lot No.26423003
- Quality Certificate - Lot No.26323002
- Quality Certificate - Lot No.26123001
- Quality Certificate - Lot No.09123500
- Quality Certificate - Lot No.06023001
- Quality Certificate - Lot No.22622503
- Quality Certificate - Lot No.18922502
- Quality Certificate - Lot No.18622501