Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Vent Cap, 2 per Bag, 40 per Case
Product Number431198
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
(This is the suggested replacement for 431298)
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated for optimal cell attachment
- One piece seamless construction with graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$629.19 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 431198 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 40 / Cs |
| Brand | Corning® |
| Cell Growth Area | 850 cm² |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Easy Grip vent |
| Cap Material | High density polyethylene |
| Cap Diameter | 48 mm |
| Cap Color | Red |
| Graduations | Yes |
| Feature | Disposable |
| Sterile | Yes |
| Recommended Medium Volume | 170 - 255 mL |
| O.D. | 117 mm (approx.) |
| Height | 271 mm (approx.) |
| Neck O.D. | 45 mm (approx.) |
Specifications Documents
Compatible Accessories
Corning® 75x25 mm Microscope Slides, Frosted Two Sides, One End
2949-75X25Out of Stock
$761.73 per case
Available Certificates
- Quality Certificate - Lot No.28626008
- Quality Certificate - Lot No.25426007
- Quality Certificate - Lot No.20626006
- Quality Certificate - Lot No.18126005
- Quality Certificate - Lot No.18026004
- Quality Certificate - Lot No.10826003
- Quality Certificate - Lot No.08426002
- Quality Certificate - Lot No.03126001
- Quality Certificate - Lot No.34525010
- Quality Certificate - Lot No.28125009
- Quality Certificate - Lot No.24025008
- Quality Certificate - Lot No.21725007
- Quality Certificate - Lot No.15725006
- Quality Certificate - Lot No.15125005
- Quality Certificate - Lot No.15025004
- Quality Certificate - Lot No.14325003
- Quality Certificate - Lot No.10725800
- Quality Certificate - Lot No.04525002
- Quality Certificate - Lot No.04325001
- Quality Certificate - Lot No.33624008
- Quality Certificate - Lot No.33524007
- Quality Certificate - Lot No.26724006
- Quality Certificate - Lot No.25224005
- Quality Certificate - Lot No.25124004
- Quality Certificate - Lot No.15924003
- Quality Certificate - Lot No.15824002
- Quality Certificate - Lot No.11224500
- Quality Certificate - Lot No.06924001
- Quality Certificate - Lot No.30723002
- Quality Certificate - Lot No.30623001