text.skipToContent text.skipToNavigation

Corning® PureCoat™ ECM Mimetic Cultureware Flasks

E-mail

Corning ECM mimetic surfaces and substrates contain biologically active, synthetic, animal-free peptides that have been rationally designed to mimic the cell attachment motifs of native ECM proteins. The peptides enable optimal cell binding and signaling in a broad range of serum-free, xeno-free, and animal-free media formulations, supporting the propagation and differentiation of a range of stem, progenitor, and primary cell types.

Corning PureCoat cultureware is coated with biologically active, synthetic, animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent, cost-effective alternative to self-coated extracellular peptides. The proprietary covalent linkage orients the peptides for optimal binding and signaling.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
356242 Corning® PureCoat™ Fibronectin Peptide 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   1 / Pk     10 / Cs     Corning®   $575.51 per case
356243 Corning® PureCoat™ Fibronectin Peptide 175cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   5 / Pk     10 / Cs     Corning®   $682.93 per case
356245 Corning® PureCoat™ Fibronectin Peptide 875cm² Rectangular Straight Neck Cell Culture Multi-Flask, 5-layer with Vented Cap   1 / Pk     6 / Cs     Corning®   $1,268.53 per case
356272 Corning® PureCoat™ Collagen I Peptide 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   5 / Pk     10 / Cs     Corning®   $478.04 per case
356273 Corning® PureCoat™ Collagen I Peptide 175cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   5 / Pk     10 / Cs     Corning®   $595.07 per case
356275 Corning® PureCoat™ Collagen I 875cm² Rectangular Straight Neck Cell Culture Multi-Flask, 5-layer with Vented Cap   1 / Pk     6 / Cs     Corning®   £966.95 per case