text.skipToContent text.skipToNavigation

Falcon® 96-well Multiwell Insert System with 1.0 µm Pore Translucent PET Membrane, with Feeder Tray and Lid, 5/Case

产品编号351131

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。
电子邮件


This is suggested replacement for 351130.

The Falcon 96 Multiwell Insert System is a cell culture insert platform suitable for both manual and robotic screening of compounds in cell-based assays.

Storage: Store at room temperature, away from direct sunlight.

  • Automation compatible design
  • Format compatible with most robots and fluid handling instruments
  • Complete sample recovery
  • The Falcon 96 Square Well, Angled-Bottom Plate features an angled bottom for more complete sample utilization
  • Excellent reproducibility
  • One-piece feeder tray enhances consistency in well-to-well monolayer growth
  • Total assay flexibility—ideal for transport studies
  • System can be used with many cell lines including Caco-2, MDCK, and LLC-PK1, for basal to apical or apical to basal measurements of drug transport


生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


Contact Customer Service
详情
产品编号   351131
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Falcon®  
产品规格文件