Axygen® Multiple Well Reagent Reservoir with 12-Channel Trough, Low Profile, Nonsterile
Product NumberRES-MW12-LP
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Trough Series: Unique extending the length of the bottom surface
- Ideal for 8- and 12-channel applications
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$407.07 per case
Added to Your Shopping Cart
Details
| Product Number | RES-MW12-LP |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 84 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23726040
- Quality Certificate - Lot No.19026001
- Quality Certificate - Lot No.06826142
- Quality Certificate - Lot No.04526026
- Quality Certificate - Lot No.34525024
- Quality Certificate - Lot No.31725039
- Quality Certificate - Lot No.29325082
- Quality Certificate - Lot No.26525026
- Quality Certificate - Lot No.23325025
- Quality Certificate - Lot No.18825043
- Quality Certificate - Lot No.16725100
- Quality Certificate - Lot No.13925031
- Quality Certificate - Lot No.12025028
- Quality Certificate - Lot No.09025020
- Quality Certificate - Lot No.01525086
- Quality Certificate - Lot No.31624101
- Quality Certificate - Lot No.28824083
- Quality Certificate - Lot No.26224072
- Quality Certificate - Lot No.14824076