Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, High Profile, Individually Wrapped, Sterile
Product NumberRES-MW8-HP-SI
Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.
- Durable and cost effective
- Various formats for multiple applications
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$454.34 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | RES-MW8-HP-SI |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | Yes |
| Capacity | 240 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21026003
- Quality Certificate - Lot No.17526025
- Quality Certificate - Lot No.07526095
- Quality Certificate - Lot No.05426041
- Quality Certificate - Lot No.32925022
- Quality Certificate - Lot No.29325066
- Quality Certificate - Lot No.27225028
- Quality Certificate - Lot No.26525029
- Quality Certificate - Lot No.23325026
- Quality Certificate - Lot No.20225026
- Quality Certificate - Lot No.04125160
- Quality Certificate - Lot No.01525093
- Quality Certificate - Lot No.31624108
- Quality Certificate - Lot No.28824092
- Quality Certificate - Lot No.26224086
- Quality Certificate - Lot No.23224095
- Quality Certificate - Lot No.20624046
- Quality Certificate - Lot No.17224047
- Quality Certificate - Lot No.26423030
- Quality Certificate - Lot No.25321035
- Quality Certificate - Lot No.22121125
- Quality Certificate - Lot No.21521042
- Quality Certificate - Lot No.20921048
- Quality Certificate - Lot No.19021028
- Quality Certificate - Lot No.18921015
- Quality Certificate - Lot No.16921054
- Quality Certificate - Lot No.15821102
- Quality Certificate - Lot No.15221054
- Quality Certificate - Lot No.14121070
- Quality Certificate - Lot No.30920040