Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Single Well Reagent Reservoir with 384-Bottom Troughs, Medium Profile, Nonsterile
Product NumberRES-SW384-FX
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Diamond Shaped Well Series: 96 or 384 well collection pools at the bottom surface help minimize dead volume
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$419.45 per case
Out of Stock
| Product Number | RES-SW384-FX |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 170 mL |
- Quality Certificate - Lot No.22426051
- Quality Certificate - Lot No.19426135
- Quality Certificate - Lot No.07526091
- Quality Certificate - Lot No.04426028
- Quality Certificate - Lot No.31625049
- Quality Certificate - Lot No.29325076
- Quality Certificate - Lot No.26525032
- Quality Certificate - Lot No.21825049
- Quality Certificate - Lot No.16725086
- Quality Certificate - Lot No.13925038
- Quality Certificate - Lot No.35124035
- Quality Certificate - Lot No.31624075
- Quality Certificate - Lot No.27124029