Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, Low Profile, Nonsterile
Product NumberRES-SW96-LP
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Diamond Shaped Well Series: 96 or 384 well collection pools at the bottom surface help minimize dead volume
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$407.07 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | RES-SW96-LP |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 86 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16226029
- Quality Certificate - Lot No.32325032
- Quality Certificate - Lot No.29325073
- Quality Certificate - Lot No.26525039
- Quality Certificate - Lot No.19525131
- Quality Certificate - Lot No.16725108
- Quality Certificate - Lot No.13925043
- Quality Certificate - Lot No.10425040
- Quality Certificate - Lot No.08125005
- Quality Certificate - Lot No.04525006
- Quality Certificate - Lot No.28824096
- Quality Certificate - Lot No.30921049
- Quality Certificate - Lot No.30921048
- Quality Certificate - Lot No.30921047
- Quality Certificate - Lot No.28721050
- Quality Certificate - Lot No.28621048
- Quality Certificate - Lot No.27821054
- Quality Certificate - Lot No.27021048
- Quality Certificate - Lot No.25321034
- Quality Certificate - Lot No.23921053
- Quality Certificate - Lot No.23321059
- Quality Certificate - Lot No.18921018
- Quality Certificate - Lot No.18921017