康宁提供全套Axygen单孔和多孔试剂储液槽,有多种规格可供选择,支持自动化和手动操作。所有储液槽均符合ANSI/SLAS标准微孔板的外形尺寸要求,可与大多数自动化工作站兼容。试剂储液槽由聚丙烯制成,具有优异的耐化学腐蚀性。
- 经久耐用且经济高效
- 提供不同规格,适合多种应用
康宁提供全套Axygen单孔和多孔试剂储液槽,有多种规格可供选择,支持自动化和手动操作。所有储液槽均符合ANSI/SLAS标准微孔板的外形尺寸要求,可与大多数自动化工作站兼容。试剂储液槽由聚丙烯制成,具有优异的耐化学腐蚀性。
| 产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | ||
|---|---|---|---|---|---|---|---|
| RES-MW12-HP | Axygen® Multiple Well Reagent Reservoir with 12-Channel Trough, High Profile, Nonsterile | 25 / Pk | 25 / Cs | Axygen® | N/A | per case | |
| RES-MW12-HP-SI | Axygen® 多孔试剂储液槽,12道槽,高型,独立包装,无菌 | N/A | per case | ||||
| RES-MW12-LP | Axygen® Multiple Well Reagent Reservoir with 12-Channel Trough, Low Profile, Nonsterile | 25 / Pk | 25 / Cs | Axygen® | N/A | per case | |
| RES-MW12-LP-SI | Axygen® 多孔试剂储液槽,12道槽,低型,独立包装,无菌 | N/A | per case | ||||
| RES-MW4-HP | Axygen® Multiple Well Reagent Reservoir with 4-Channel Trough, High Profile, Nonsterile | 25 / Pk | 25 / Cs | Axygen® | N/A | per case | |
| RES-MW8-HP | Axygen® 多孔试剂储液槽,8道槽,高型,非灭菌 | N/A | per case | ||||
| RES-MW8-HP-SI | Axygen® 多孔试剂储液槽,8道槽,高型,独立包装,无菌 | N/A | per case | ||||
| RES-MW8-LP | Axygen® 多孔试剂储液槽,8道槽,低型,非灭菌 | N/A | per case | ||||
| RES-MW8-LP-SI | Axygen® 多孔试剂储液槽,8道槽,低型,独立包装,无菌 | N/A | per case | ||||
| RES-SW1-LP | Axygen® 单孔试剂储液槽,1道底槽,低型,非灭菌 | N/A | per case | ||||
| RES-SW1-LP-SI | Axygen® 单孔试剂储液槽,1道底槽,低型,独立包装,无菌 | N/A | per case | ||||
| RES-SW12-HP | Axygen® 单孔试剂储液槽,12道底槽,高型,非灭菌 | N/A | per case | ||||
| RES-SW12-HP-SI | Axygen® 单孔试剂储液槽,12道底槽,高型,独立包装,无菌 | N/A | per case | ||||
| RES-SW384-FX | Axygen® Single Well Reagent Reservoir with 384-Bottom Troughs, Medium Profile, Nonsterile | N/A | per case | ||||
| RES-SW384-HP-SI | Axygen® Single Well Reagent Reservoir with 384-Bottom Troughs, High Profile, Individually Wrapped, Sterile | N/A | per case | ||||
| RES-SW384-LP | Axygen® 单孔试剂储液槽,384道底槽,低型,非灭菌 | N/A | per case | ||||
| RES-SW384-LP-SI | Axygen® 单孔试剂储液槽,384道底槽,低型,独立包装,无菌 | N/A | per case | ||||
| RES-SW8-HP | Axygen® 单孔试剂储液槽,8道底槽,高型,非灭菌 | N/A | per case | ||||
| RES-SW8-HP-S | Axygen® Single Well Reagent Reservoir with 8-Bottom Troughs, High Profile, Sterile | N/A | per case | ||||
| RES-SW8-HP-SI | Axygen® 单孔试剂储液槽,8道底槽,高型,独立包装,无菌 | N/A | per case | ||||
| RES-SW96-HP | Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Nonsterile | 25 / Pk | 25 / Cs | Axygen® | N/A | per case | |
| RES-SW96-HP-M | Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Nonsterile | N/A | per case | ||||
| RES-SW96-HP-SI | Axygen® 单孔试剂储液槽,96道底槽,高型,无菌 | N/A | per case | ||||
| RES-SW96-HP-SI-M | Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Sterile | N/A | per case | ||||
| RES-SW96-LP | Axygen® 单孔试剂储液槽,96道底槽,低型,非灭菌 | N/A | per case |