text.skipToContent text.skipToNavigation

Axygen® Reagent Reservoirs (ANSI/SLAS Footprint)

E-mail

Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.

  • Durable and cost effective
  • Various formats for multiple applications


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
Product NumberRES-MW12-HP Product NameAxygen® Multiple Well Reagent Reservoir with 12-Channel Trough, High Profile, Nonsterile Qty./Pk  25 / Pk   Qty./Cs  25 / Cs   Brand  Axygen®   Price $399.08 Unit Size per case
Product NumberRES-MW12-HP-SI Product NameAxygen® Multiple Well Reagent Reservoir with 12-Channel Trough, High Profile, Individually Wrapped, Sterile Qty./Pk  25 / Pk   Qty./Cs  25 / Cs   Brand  Axygen®   Price $445.43 Unit Size per case
Product NumberRES-MW12-LP Product NameAxygen® Multiple Well Reagent Reservoir with 12-Channel Trough, Low Profile, Nonsterile Qty./Pk  25 / Pk   Qty./Cs  25 / Cs   Brand  Axygen®   Price $399.08 Unit Size per case
Product NumberRES-MW12-LP-SI Product NameAxygen® Multiple Well Reagent Reservoir with 12-Channel Trough, Low Profile, Individually Wrapped, Sterile Qty./Pk  1 / Pk   Qty./Cs  25 / Cs   Brand  Axygen®   Price $404.27 Unit Size per case
Product NumberRES-SW12-HP Product NameAxygen® Single Well Reagent Reservoir with 12-Bottom Troughs, High Profile, Nonsterile Qty./Pk  25 / Pk   Qty./Cs  25 / Cs   Brand  Axygen®   Price $399.08 Unit Size per case
Product NumberRES-SW12-HP-SI Product NameAxygen® Single Well Reagent Reservoir with 12-Bottom Troughs, High Profile, Individually Wrapped, Sterile Qty./Pk  1 / Pk   Qty./Cs  25 / Cs   Brand  Axygen®   Price $404.27 Unit Size per case