text.skipToContent text.skipToNavigation

Axygen® Reagent Reservoirs (ANSI/SLAS Footprint)

电子邮件

Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.

  • Durable and cost effective
  • Various formats for multiple applications


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
RES-MW12-HP Axygen® Multiple Well Reagent Reservoir with 12-Channel Trough, High Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   N/A per case
RES-MW12-HP-SI Axygen® Multiple Well Reagent Reservoir with 12-Channel Trough, High Profile, Individually Wrapped, Sterile   25 / Pk     25 / Cs     Axygen®   N/A per case
RES-MW4-HP Axygen® Multiple Well Reagent Reservoir with 4-Channel Trough, High Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   N/A per case
RES-MW8-HP Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, High Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   N/A per case
RES-MW8-HP-SI Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, High Profile, Individually Wrapped, Sterile   1 / Pk     25 / Cs     Axygen®   N/A per case
RES-SW12-HP Axygen® Single Well Reagent Reservoir with 12-Bottom Troughs, High Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   N/A per case
RES-SW12-HP-SI Axygen® Single Well Reagent Reservoir with 12-Bottom Troughs, High Profile, Individually Wrapped, Sterile   1 / Pk     25 / Cs     Axygen®   N/A per case
RES-SW384-HP-SI Axygen® Single Well Reagent Reservoir with 384-Bottom Troughs, High Profile, Individually Wrapped, Sterile   1 / Pk     25 / Cs     Axygen®   N/A per case
RES-SW8-HP Axygen® Single Well Reagent Reservoir with 8-Bottom Troughs, High Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   N/A per case
RES-SW8-HP-S Axygen® Single Well Reagent Reservoir with 8-Bottom Troughs, High Profile, Sterile   25 / Pk     25 / Cs     Axygen®   N/A per case
RES-SW8-HP-SI Axygen® Single Well Reagent Reservoir with 8-Bottom Troughs, High Profile, Individually Wrapped, Sterile   1 / Pk     25 / Cs     Axygen®   N/A per case
RES-SW96-HP Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   N/A per case
联系客户服务部
RES-SW96-HP-M Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   N/A per case
联系客户服务部
RES-SW96-HP-SI Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Sterile   1 / Pk     25 / Cs     Axygen®   N/A per case
RES-SW96-HP-SI-M Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Sterile   1 / Pk     25 / Cs     Axygen®   N/A per case