text.skipToContent text.skipToNavigation

Axygen® 25 mL Disposable Reagent Reservoir, Sterile

Product NumberRES-V-25-S

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Axygen® disposable reservoirs are designed to accommodate all multichannel pipettor. Four corners and sharp V-bottom shape ensures maximum sample retrieval.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Sterile


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$195.40 per case

Out of Stock

Details
Product Number   RES-V-25-S
Qty./Pk   5 / Pk  
Qty./Cs   200 / Cs  
Brand   Axygen®  
Sterile   Yes  
Capacity   25 mL  
Specifications Documents