Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 200µL, Clear, Non-filtered, Non-sterile, Hanging tip rack
Product NumberTT-200-C-HTR
The Axygen brand offers a comprehensive line of tips for Tecan®, Aurora Biomed automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered and filtered. Clear and Conductive black polypropylene tips are available in 96-well format and is also available in hanging tip rack format designed for Tecan® Genesis Freedom®/Freedom Eva®/Miniprep with LiHa-1, -4, -8 head, Aurora Biomed Versa® with 8-Channel head and Revvity (formerly PerkinElmer) Janus®/MultiProbe with Variospan-1, 4, 8 head.
- 200 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Tecan® Genesis Freedom®/Freedom Eva®/Miniprep with LiHa-1, -4, -8 head, Aurora Biomed Versa® with 8-Channel head
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$307.58 per case
Out of Stock
| Product Number | TT-200-C-HTR |
| Qty./Pk | 2304 / Pk |
| Qty./Cs | 2304 / Cs |
| Brand | Axygen® |
| Series | TT |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Tecan |
| Use With Model | Tecan |
| Packaging | Hanging tip rack |
| Packaging Format | 24 Racks/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 24 Racks/Case |
| Maximum Volume/Well | 200 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.33024066
- Quality Certificate - Lot No.32724040
- Quality Certificate - Lot No.32024037
- Quality Certificate - Lot No.24924034
- Quality Certificate - Lot No.24924033
- Quality Certificate - Lot No.24824046
- Quality Certificate - Lot No.24824045
- Quality Certificate - Lot No.24724034
- Quality Certificate - Lot No.24724033
- Quality Certificate - Lot No.24624045
- Quality Certificate - Lot No.24624044
- Quality Certificate - Lot No.24524027
- Quality Certificate - Lot No.24324039
- Quality Certificate - Lot No.24324038
- Quality Certificate - Lot No.24324037
- Quality Certificate - Lot No.24324026
- Quality Certificate - Lot No.24324025
- Quality Certificate - Lot No.24324015
- Quality Certificate - Lot No.24224024
- Quality Certificate - Lot No.24124030
- Quality Certificate - Lot No.24024025
- Quality Certificate - Lot No.23924052