text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 250µL, Clear, Non-filtered, Non-sterile, SLAS Rack

产品编号FX-250-R

电子邮件

This is the suggested replacement for FX-250-L-R and EM-250-R.


The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.

  • 250 µL Clear Tips
  • 96 Tip format
  • Clear Polypropylene
  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96 head, SPAN-8 and MP200 head


详情
产品编号   FX-250-R
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Series   FX  
Model   Biomek  
吸头特性   Standard  
吸头形状   圆形  
吸头   Standard  
兼容性   Beckman Coulter   
结合模型使用   Beckman Coulter   
包装   符合SBS标准的盒  
包装配置   Single Rack  
包装规格   10盒/包,5包/箱  
吸头规格   96支吸头/盒  
件/箱   50 Racks/Case  
最大容量/孔   250 µL  
应用   诊断  
过滤器   No  
无菌   否  
可高压灭菌   No  
颜色   透明  
产品规格文件